(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

JFE Polybutene Pipe M Type Fitting (Mechanically Operated) Street Elbow

JFE Polybutene Pipe M Type Fitting (Mechanically Operated) Street Elbow

A variety of JIS standard fittings and tubing parts are available. The JFE Polybutene pipe M type fitting (mechanically operated) street elbow is manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BC-SL-3/4B

 
Part Number
BC-SL-3/4B
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Material Bronze Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 R Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No

Please check the type/dimensions/specifications of the part BC-SL-3/4B in the JFE Polybutene Pipe M Type Fitting (Mechanically Operated) Street Elbow series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)