Fittings for Threaded Flange for Air Conditioning and Sanitary Plumbing

Fittings for Threaded Flange for Air Conditioning and Sanitary Plumbing

A variety of JIS standard fittings and tubing parts are available. Threaded flanges are fittings for air conditioning and sanitary pipes and are manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Cast Iron
· Applicable fluids: water and air.
· Surface treatment: epoxy resin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
5KF-BL-15-FCD450-10
5KF-BL-20-FCD450-10
5KF-BL-25-FCD450-10
5KF-BL-32-FCD450-10
5KF-BL-40-FCD450-10
5KF-BL-50-FCD450-10
5KF-BL-65-FCD450-10
5KF-BL-80-FCD450-10
5KF-BL-100-FCD450-10
5KF-BL-125-FCD450-10
5KF-BL-150-FCD450-10
5KF-PL-15-FCD450-10
5KF-PL-20-FCD450-10
5KF-PL-25-FCD450-10
5KF-PL-32-FCD450-10
5KF-PL-40-FCD450-10
5KF-PL-50-FCD450-10
5KF-PL-65-FCD450-10
5KF-PL-80-FCD450-10
5KF-PL-100-FCD450-10
5KF-PL-125-FCD450-10
5KF-PL-150-FCD450-10
5KF-WH-15-FCD450-10
5KF-WH-20-FCD450-10
5KF-WH-25-FCD450-10
5KF-WH-32-FCD450-10
5KF-WH-40-FCD450-10
5KF-WH-50-FCD450-10
5KF-WH-65-FCD450-10
5KF-WH-80-FCD450-10
5KF-WH-100-FCD450-10
5KF-WH-125-FCD450-10
5KF-WH-150-FCD450-10
7.5KFW-PL-80
7.5KFW-PL-100
7.5KFW-PL-150
10KF-BL-15-FCD450-10
10KF-BL-20-FCD450-10
10KF-BL-25-FCD450-10
10KF-BL-32-FCD450-10
10KF-BL-40-FCD450-10
10KF-BL-50-FCD450-10
10KF-BL-65-FCD450-10
10KF-BL-80-FCD450-10
10KF-BL-100-FCD450-10
10KF-BL-125-FCD450-10
10KF-BL-150-FCD450-10
10KF-PL-15-FCD450-10
10KF-PL-20-FCD450-10
10KF-PL-25-FCD450-10
10KF-PL-32-FCD450-10
10KF-PL-40-FCD450-10
10KF-PL-50-FCD450-10
10KF-PL-65-FCD450-10
10KF-PL-80-FCD450-10
10KF-PL-100-FCD450-10
10KF-PL-125-FCD450-10
10KF-PL-150-FCD450-10
10KF-WH-15-FCD450-10
10KF-WH-20-FCD450-10
Part NumberVolume DiscountDays to ShipMaterial Nominal of Thread M1 Max. Operating Pressure
(MPa)
Surface Treatment Divisions of Max. Operating Pressure Maximum pressure used details (vapor, air, gas, and oil at 220º max.)
(MPa)
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)
(MPa)
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1B(25A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/4B(32A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/2B(40A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2B(50A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2 1/2B(65A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3B(80A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)4B(100A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)5B(125A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)6B(150A)0.59No1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1B(25A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/4B(32A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/2B(40A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2B(50A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2 1/2B(65A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3B(80A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)4B(100A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)5B(125A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)6B(150A)0.59[Resin Coating] Resin Coating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1B(25A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/4B(32A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/2B(40A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2B(50A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)2 1/2B(65A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)3B(80A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)4B(100A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)5B(125A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Ductile cast iron (FCD450-10)6B(150A)0.59Zinc Plating1.0Mpa or Less0.590.69
Quote [Cast Iron] Cast Iron (FC200)3B(80A)1.18[Resin Coating] Resin Coating2.0Mpa or Less--
Quote [Cast Iron] Cast Iron (FC200)4B(100A)1.18[Resin Coating] Resin Coating2.0Mpa or Less--
Quote [Cast Iron] Cast Iron (FC200)6B(150A)1.18[Resin Coating] Resin Coating2.0Mpa or Less--
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1B(25A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/4B(32A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/2B(40A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)2B(50A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)2 1/2B(65A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)3B(80A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)4B(100A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)5B(125A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)6B(150A)1.18No2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1B(25A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/4B(32A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1 1/2B(40A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)2B(50A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)2 1/2B(65A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)3B(80A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)4B(100A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)5B(125A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)6B(150A)1.18[Resin Coating] Resin Coating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)1/2B(15A)1.18Zinc Plating2.0Mpa or Less1.181.37
Quote [Cast Iron] Ductile cast iron (FCD450-10)3/4B(20A)1.18Zinc Plating2.0Mpa or Less1.181.37

Loading...

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)