Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Plug

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Plug

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-CD-P-1
C-PL-CD-P-1/2
C-PL-CD-P-2
C-PL-CD-P-3/4
C-PL-CD-P-11/2
C-PL-CD-P-11/4
Part NumberVolume DiscountDays to ShipNominal of Thread M1
Quote 1B(25A)
Quote 1/2B(15A)
Quote 2B(50A)
Quote 3/4B(20A)
Quote 1 1/2B(40A)
Quote 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Plug
Material Steel Connection Thread Type M1 R Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)