• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wooden Shelf Bracket II Type

Wooden Shelf Bracket II Type

Specification: With reinforcement and coating
· Material: Natural wood + steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00098300
00098301
00098302
Part NumberVolume DiscountDays to ShipLoad Capacity
(kg)
Length A
(mm)
Length B
(mm)
Length C
(mm)
3 Day(s) or more 2514014034
3 Day(s) or more 3020020035
3 Day(s) or more 3529029038

Loading...

  1. 1

Basic Information

Specifications Reinforced/Painted Material Natural Wood + Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)