• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Clip Shelf Bracket【2 Pieces Per Package】

Clip Shelf Bracket

Specification: Can be adjusted from 5 to 22 mm · Load resistance(kg): 10 (2 units)· Screw used: tapping screw 5 × 40
· Material: Zinc diecast + resin
· Color: White· Material of the shelf board: Wood, resin, glass

PDF

Japanese Only

Part Number

Configured Part Number is shown.

00060002

 
Part Number
00060002
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Adjustable within 5-22 mm Load Capacity(kg) 10 (2 pcs.) Bis Used Tapping Screw 5×40
Material Zinc Die-Casting + Resin Color White Shelf Material Can Use Wood, Resin, Glass

Please check the type/dimensions/specifications of the part 00060002 in the Clip Shelf Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)