Two-Wheel, Heavy-Load Caster for Inside Use, Kind to Floors

Two-Wheel, Heavy-Load Caster for Inside Use, Kind to Floors

[Product Information]
· Caster type: Plate type swivel
· Mounting height (mm): 98
· Load range (daN): 35.01 to 80.00
· Wheel characteristics: None
· Hardware material: Iron
· Wheel diameter A (ø): 75
· Load resistance (kg): 80

Part Number

Configured Part Number is shown.

Part Number
00017424
00017425
Part NumberVolume DiscountDays to ShipStopper (Detail) Part Name
3 Day(s) or more NoT-75PU Caster
3 Day(s) or more With Double Stopper (Rotation + Turning)TSD-75PU Caster WS

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height B(mm) 98 Load Range(daN) 35.01~80.00
Wheel Material Urethane Wheel Characteristics No Fitting Material Iron
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 55 Mounting Hole Pitch Transverse Direction(mm) 42
Plate Length(mm) 70 Plate Width(mm) 58 Wheel Diameter A or Diameter A(Ø) 75
Wheel Width C(mm) 59 Load Capacity(kg) 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)