• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Two-Wheel Caster Plate Type (Includes Stop)

Two-Wheel Caster Plate Type (Includes Stop)

[Product Information]
· Caster type: Plate type swivel
· Stopper: Rotation stopper included
· Wheel characteristics: None
· Hardware material: Iron

Part Number

Configured Part Number is shown.

Part Number
00017387
00017388
Part NumberVolume DiscountDays to ShipMounting Height B
(mm)
Load Range
(daN)
Wheel Diameter A or Diameter A
(Ø)
Wheel Width C
(mm)
Load Capacity
(kg)
Part Name
3 Day(s) or more 58.5~35.004240.530Two-wheel Caster P-40S
3 Day(s) or more 68.535.01~80.005248.540Two-wheel Caster P-50S

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper (Detail) With Rotation Stopper Wheel Material Nylon 6
Wheel Characteristics No Fitting Material Iron Mounting Hole Type Round hole
Plate Length(mm) 38 Plate Width(mm) 38

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)