Angle Hinge

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinge
· Usage environment: standard
· Body material: zinc die casting
· Additional functions: None
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Quantity: 1 piece
· Header Dimensions (mm): W95 × H120 × D37
· Color: AB color
· Size A × B (mm): 24 × 24
· Length C (mm): 20
· Length D (mm): 47.5
· Cup diameter E (ømm): 34