Spring Hinge (Single Action)

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product Information]
· <Common items>
· Body type: damper, torque, spring hinge
· Usage environment: standard
· Body material: iron
· width (mm): 43
· Additional function: Built-in spring
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Plate thickness (mm): 1
· Quantity: 2