Slide Bar Latch, Multi-Purpose Latch

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Multi-Purpose Latch
This equipment is suitable for locking doors, windows, furniture and tooling cabinet.
It can install in 2 ways
1. Install with hasp latch stopper
Door locking mechanism : move and rotate the lever for holding on it
2. Install with locking plate
Door locking mechanism: slider the lever into the door frame’s slot
[Features]
• Installation 2 methods
• Easy and convenient for installation (Use screw only 4 pcs)
• Latch arm length 50 mm. and 70 mm.
• Material: Stainless Steel (SUS304)
[Applications]
Suitable for locking doors, windows, furniture and tooling cabinet