Slide Bar Latch, Swing Latch

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Swing Latch
This equipment is suitable for locking doors, windows, furniture and tooling cabinet.
It can use without latch assembly, however this equipment come up with the hasp latch, which is like a stopper, for holding the lever after rotating to the other side.
The latch always install on door frame
[Features]
• Easy and convenient for installation (Use screw only 4 pcs)
• Latch arm length 65 mm.
• Material: Iron
[Applications]
Suitable for locking doors, windows, furniture and tooling cabinet