Slit Coupling, Clamping Type

Slit Coupling, Clamping Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SRBM-12C-3X3
SRBM-12C-3X4
SRBM-12C-3X5
SRBM-12C-3X5K2
SRBM-12C-4X4
SRBM-12C-4X5
SRBM-12C-4X5K2
SRBM-12C-5K2X5
SRBM-12C-5K2X5K2
SRBM-12C-5X5
SRBM-12C-5X5K2
SRBM-16C-3X3
SRBM-16C-3X4
SRBM-16C-3X5
SRBM-16C-3X5K2
SRBM-16C-3X6
SRBM-16C-3X6K2
SRBM-16C-3X6K3
SRBM-16C-4X4
SRBM-16C-4X5
SRBM-16C-4X5K2
SRBM-16C-4X6
SRBM-16C-4X6K2
SRBM-16C-4X6K3
SRBM-16C-5K2X5
SRBM-16C-5K2X5K2
SRBM-16C-5K2X6
SRBM-16C-5K2X6K2
SRBM-16C-5K2X6K3
SRBM-16C-5X5
SRBM-16C-5X5K2
SRBM-16C-5X6
SRBM-16C-5X6K2
SRBM-16C-5X6K3
SRBM-16C-6K2X6
SRBM-16C-6K2X6K2
SRBM-16C-6K2X6K3
SRBM-16C-6K3X6
SRBM-16C-6K3X6K2
SRBM-16C-6K3X6K3
SRBM-16C-6X6
SRBM-16C-6X6K2
SRBM-16C-6X6K3
SRBM-19C-4X4
SRBM-19C-4X5
SRBM-19C-4X5K2
SRBM-19C-4X6
SRBM-19C-4X6K2
SRBM-19C-4X6K3
SRBM-19C-4X6.35
SRBM-19C-4X6.35K2
SRBM-19C-4X6.35K3
SRBM-19C-4X8
SRBM-19C-4X8K2
SRBM-19C-4X8K3
SRBM-19C-4X8K4
SRBM-19C-5K2X5
SRBM-19C-5K2X5K2
SRBM-19C-5K2X6
SRBM-19C-5K2X6K2
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
8 Day(s) or more -1.01~3.003312.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
8 Day(s) or more 101.01~3.003412.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
8 Day(s) or more 101.01~3.003512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
9 Day(s) or more 101.01~3.003512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15One Side Key Way---K221
8 Day(s) or more 101.01~3.004412.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
5 Day(s) or more 101.01~3.004512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
9 Day(s) or more 101.01~3.004512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.005512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.005512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15Both sides keywayK221K221
5 Day(s) or more 101.01~3.005512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15No Keyway------
9 Day(s) or more 101.01~3.005512.71410001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.220000-Aluminum-50~2007.4X10-8±0.15One Side Key Way---K221
5 Day(s) or more 101.01~3.0033161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.0034161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.0035161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0035161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
5 Day(s) or more 101.01~3.0036161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0036161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.0036161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K331.4
8 Day(s) or more 101.01~3.0044161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.0045161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0045161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
3 Day(s) or more 101.01~3.0046161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0046161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.0046161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K331.4
9 Day(s) or more 101.01~3.0055161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.0055161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK221K221
9 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK221K221
9 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK221K331.4
5 Day(s) or more 101.01~3.0055161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0055161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
8 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.0056161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K331.4
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK221K221
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK221K331.4
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key WayK331.4---
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK331.4K221
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15Both sides keywayK331.4K331.4
8 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.0066161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.420000-Aluminum-50~2002.9X10-7±0.15One Side Key Way---K331.4
8 Day(s) or more 101.01~3.004419.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.004519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.004519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K221
8 Day(s) or more 101.01~3.004619.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.004619.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.004619.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K331.4
8 Day(s) or more 101.01~3.0046.3519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.0046.3519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.0046.3519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K331.4
8 Day(s) or more 101.01~3.004819.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15No Keyway------
9 Day(s) or more 101.01~3.004819.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K221
9 Day(s) or more 101.01~3.004819.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K331.4
9 Day(s) or more 101.01~3.004819.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key Way---K441.8
9 Day(s) or more 101.01~3.005519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.005519.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15Both sides keywayK221K221
9 Day(s) or more 101.01~3.005619.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15One Side Key WayK221---
9 Day(s) or more 101.01~3.005619.11710001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.619000-Aluminum-50~2005.0X10-7±0.15Both sides keywayK221K221

Loading...

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)