• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Slit Coupling, Set Screw Type (Part Numbers)

Slit Coupling, Set Screw Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBM-12-5X5K2

 
Part Number
SRBM-12-5X5K2
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
9 Day(s) or more 101.01~3.005512.713High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.228000-Aluminum-50~2007.4X10-8±0.15One Side Key Way---K221

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 10001~78000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1

Please check the type/dimensions/specifications of the part SRBM-12-5X5K2 in the Slit Coupling, Set Screw Type series.

Products like this...

Part Number
SRBM-12-3X5K2
SRBM-12-4X4
SRBM-12-4X5
SRBM-16-3X3
SRBM-16-3X4
SRBM-16-3X5
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
9 Day(s) or more 101.01~3.003512.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum-50~2007.4X10-8±0.15One Side Key Way---K221
8 Day(s) or more 101.01~3.004412.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum-50~2007.4X10-8±0.15No Keyway------
8 Day(s) or more 101.01~3.004512.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum-50~2007.4X10-8±0.15No Keyway------
3 Day(s) or more 101.01~3.00331614Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.424000-Aluminum-50~2002.9X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.00341614Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.424000-Aluminum-50~2002.9X10-7±0.15No Keyway------
8 Day(s) or more 101.01~3.00351614Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.424000-Aluminum-50~2002.9X10-7±0.15No Keyway------