Firenze Knob

Brand :
HILOGIK
Caution
Product Description
[Product Information]
· Main body type: Round
· Mounting part diameter (mm): 4
· Round shape type: Mushroom type
· Side surface part processing: None
· Additional functions: None
· Main body material: Wood
· Mounting method: Back screw stop
· Packet: 1 pc
· Main body outer diameter L (ø): 26 to 34
· Main body height H (mm): 20 to 25
· Dimension L1 (mm): 14 to 19