Inside Lock, Security Hardware For Windows, Fastener Lock (Without Key)

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Body material· Stainless steel
· Size A (mm)· 52
· Size B (mm)· 30
· Size C (mm)· 54
· Size D (mm)· 28
· Size E (mm)· 33
Header dimensions W55 × H120 × D29