• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

L Type Black Gloss Hook (D1)

L Type Black Gloss Hook (D1)

Shape / Single hook
/ Hook part material / Iron
/ Fixing method / Screw fixing type
/ Dimension A (mm) / 66
/ Dimension B (mm) / 16 / Hole diameter C (ømm) / 4

PDF

Japanese Only

Part Number

Configured Part Number is shown.

00058021

 
Part Number
00058021
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 00058021 in the L Type Black Gloss Hook (D1) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)