• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

G series

G series

Strong bowl feeder for large and heavy work. G50Type and the upgraded G63 are now both available in the series.
(1) Strong board spring unit (2) More powerful drive type (3) Reduced transfer of vibrations (4) Possible to mount separate bottom

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-G50L1G4
K-G50L1M4
K-G50L1T4
K-G50R1G4
K-G50R1M4
K-G50R1T4
K-G63L2G4
K-G63L2M4
K-G63R2G4
K-G63R2M4
K-G63R2T4
Part NumberVolume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Vertical × horizontal
(mm)
Height
(mm)
Rated Current
(A)
Supply Direction Bowl mounting system Applicable controller Applicable Plate Spring
89 Day(s) or more 541575-4154CounterclockwiseMounting adapter includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 440575-3954CounterclockwiseBasic type (without separate bottom / adapter)K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 541575-565~6054CounterclockwiseSeparate bottom / oil discharge chute includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 541575-4154ClockwiseMounting adapter includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 440575-3954ClockwiseBasic type (without separate bottom / adapter)K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 541575-565~6054ClockwiseSeparate bottom / oil discharge chute includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40
89 Day(s) or more 534-780×78042810CounterclockwiseMounting adapter includedK-ECK96K-PLS2-250×70
89 Day(s) or more -780780×78041610CounterclockwiseBasic type (without separate bottom / adapter)K-ECK96K-PLS2-250×70
89 Day(s) or more 534-780×78042810ClockwiseMounting adapter includedK-ECK96K-PLS2-250×70
89 Day(s) or more -780780×78041610ClockwiseBasic type (without separate bottom / adapter)K-ECK96K-PLS2-250×70
89 Day(s) or more 475-780×780560~57010ClockwiseSeparate bottom / oil discharge chute includedK-ECK96K-PLS2-250×70

Loading...

  1. 1

Basic Information

Rated Voltage(V) 200 Spring Angle(θ°) 20 Frequency of Vibration(Hz) 45~65
Driving mode Half-wave

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)