Rotary Type Hopper

Rotary Type Hopper

Separate placement type storage hopper that can supply everything from minute granular material to small parts. (1) Stable ejection of microscopic parts (2) No vibrations or noise (3) Handles any workpiece shape or material

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-UV001

Part Number
K-UV001
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Hopper Rated Voltage(V) 100 Material A2024
Maximum drum capacity(ml) 300 Maximum input mass(kg) 1 Number of Drum Rotations : 50Hz(rpm) 6.7
Number of Drum Rotations : 60Hz(rpm) 8 Power Consumption 50 HZ(W) 3 Power Consumption 60 Hz(W) 3
Discharge Amount(ml/min) 2~3 Maximum workpiece size(mm) 5

Please check the type/dimensions/specifications of the part K-UV001 in the Rotary Type Hopper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)