Slide Bar Latch, Stainless Steel Latch & Lock

Brand :
HILOGIK
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Stainless Steel Latch & Lock.
This equipment is suitable for locking doors, It has a steel bending rod P shape, which is easy to use lightweight, and convenient for gripping.
Moreover, it comes up with a hole for use with a keylock
[Features]
• It has 2 components: a bending rod P shape and a latch
• Easy and convenient for installation (Use screw only 6 pcs)
• Dimension:
Locking rod length: 105 mm.
Support plate (W x L): 38 x 14 mm.
• Material: Stainless steel (SUS316)
[Applications]
Suitable for locking doors such as toilet doors, wood doors, and others.