G series (standard product combination)

G series (standard product combination)

Combination of G series vibration main unit + bowl + controller

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-G50L1G4/CB83
K-G50L1M4/ZF651
K-G50L1T4/CD83
K-G50R1G4/CB83
K-G50R1M4/ZF651
K-G50R1T4/CD83
K-G63L2G4/CB83
K-G63L2M4/SF83
K-G63L2M4/ZF75
K-G63L2T4/CD83
K-G63L2T4/SD83
K-G63R2G4/CB83
K-G63R2M4/ZF75
K-G63R2T4/CD83
Part NumberVolume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Vertical × horizontal
(mm)
Height
(mm)
A
(φ mm)
B
(φ mm)
Rated Current
(A)
Supply Direction Material Standard storage capacity
(ℓ)
Approximate capacity up to first stage
(ℓ)
Bowl mounting system Bowl format Bowl bottom format Applicable controller Applicable Plate Spring Track
Quote 541575-4158302304CounterclockwiseAL cast-20Adapter includedSteppedFixed bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×401-lane
Quote 440575-3956551934CounterclockwiseSUS17-PrototypeCylinder-K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40-
Quote 541575-565~6058302304CounterclockwiseAL cast-20Separate bottom included and adapter includedStepped-K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×401-lane
Quote 541575-4158302304ClockwiseAL cast-20Adapter includedSteppedFixed bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-180×401-lane
Quote 440575-3956551934ClockwiseSUS17-PrototypeCylinder-K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×40-
Quote 541575-565~6058302304ClockwiseAL cast-20Separate bottom included and adapter includedStepped-K-EGA57,K-ECH45,K-ECJ45K-PLS2-180×401-lane
Quote 534-780×78042883023010CounterclockwiseAL cast-20Adapter includedSteppedFixed bottom includedK-ECK96K-PLS2-250×701-lane
Quote -780780×78041682827710CounterclockwiseSUS-20PrototypeSUS, steppedIntegrated bottomK-ECK96K-PLS2-250×701-lane
Quote -780780×78041675522010CounterclockwiseSUS25-PrototypeCylinder-K-ECK96K-PLS2-250×70-
Quote 475-780×780560~57083023010CounterclockwiseAL cast-20Separate bottom included and adapter includedStepped-K-ECK96K-PLS2-250×701-lane
Quote 475-780×780560~57082822710CounterclockwiseSUS-20Separate bottom included and adapter includedSUS, stepped-K-ECK96K-PLS2-250×701-lane
Quote 534-780×78042883023010ClockwiseAL cast-20Adapter includedSteppedFixed bottom includedK-ECK96K-PLS2-250×701-lane
Quote -780780×78041675522010ClockwiseSUS25-PrototypeCylinder-K-ECK96K-PLS2-250×70-
Quote 475-780×780560~57083023010ClockwiseAL cast-20Separate bottom included and adapter includedStepped-K-ECK96K-PLS2-250×701-lane

Loading...

  1. 1

Basic Information

Rated Voltage(V) 200 Spring Angle(θ°) 20 Frequency of Vibration(Hz) 45~65
Driving mode Half-wave Number of Coils 1.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)