• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Door Stay No. 11 / No. 12 / No. 13 / No. 14

Stainless Steel Door Stay No. 11 / No. 12 / No. 13 / No. 14

[Features]
· Made of rust resistant stainless steel (SUS304).
Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874049667
4979874049674
4979874049681
4979874049698
Part NumberVolume DiscountDays to ShipJAN code The number of holes
2 Day(s) or more 49798740496672
2 Day(s) or more 49798740496743
3 Day(s) or more 49798740496814
3 Day(s) or more 49798740496986

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Stainless Steel Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)