(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Anchor Screw for Welding【80-100 Pieces Per Package】

Anchor Screw for Welding

[Type] Welding anchor
[Material] Iron
[Surface treatment] None
[Outer diameter A (mm)] 10 12
[Main body length B (mm)] 45 50 55 60

Part Number

Configured Part Number is shown.

Part Number
L-1045P
L-1050P
L-1055P
L-1060P
L-1255P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter A
(mm)
Main Body Length B
(mm)

100 Pieces Per Package

14 Day(s) or more 101045

100 Pieces Per Package

9 Day(s) or more 101050

100 Pieces Per Package

14 Day(s) or more 101055

100 Pieces Per Package

14 Day(s) or more 101060

80 Pieces Per Package

14 Day(s) or more 101255

Loading...

  1. 1

Basic Information

Type Welded Anchor Material Iron Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Trica
    Trica

    JAPAN DRIVEIT

    Days to Ship : 3 Day(s) or more

  • Four Ace
    Four Ace

    JAPAN DRIVEIT

    Days to Ship : 4 Day(s) or more

  • Big Anchor
    Big Anchor

    JAPAN DRIVEIT

    Days to Ship : 4 Day(s) or more

  • PA Anchor Screw
    PA Anchor Screw

    JAPAN DRIVEIT

    Days to Ship : 4 Day(s) or more

  • MV Long Anchor
    MV Long Anchor

    JAPAN DRIVEIT

    Days to Ship : 14 Day(s) or more

  • TOX Long Anchor
    TOX Long Anchor

    JAPAN DRIVEIT

    Days to Ship : 14 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)