(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 21:30 (MYT) 29/3/2020. We apologize for the inconvenience.

MV Long Anchor【25-50 Pieces Per Package】

MV Long Anchor

[Type] Anchor bolt
[Overall length (mm)] 50 60 80 100 115 135 160
[Outer diameter (ø)] 6 8 10
[Drill diameter (mm)] 6 8 10

Part Number

Configured Part Number is shown.

Part Number
MV-10100K
MV-10115K
MV-10135K
MV-10160K
MV-8100K
MV-880K
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFull Length
(mm)
O.D.
(φ)
Drill Diameter
(mm)

25 Pieces Per Package

14 Day(s) or more 1001010

25 Pieces Per Package

14 Day(s) or more 1151010

25 Pieces Per Package

14 Day(s) or more 1351010

25 Pieces Per Package

14 Day(s) or more 1601010

50 Pieces Per Package

14 Day(s) or more 10088

50 Pieces Per Package

14 Day(s) or more 8088

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)