(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Big Anchor【50 Pieces Per Package】

Big Anchor

[Type] Anchor bolt
[Overall length (mm)] 59 60
[Drill diameter (mm)] 11.5 14.0 applicable screw bolt (mm) W3/8-16 W5/16-18 M8X1.25 M10X1.5

Part Number

Configured Part Number is shown.

Part Number
BA-25
BA-30
BA-M8
BA-M10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFull Length
(mm)
Drill Diameter
(mm)
Applicable Screw Bolt
(mm)

50 Pieces Per Package

13 Day(s) or more 105911.5W5/16-18

50 Pieces Per Package

4 Day(s) or more 106014.0W3/8-16

50 Pieces Per Package

4 Day(s) or more 105911.5M8X1.25

50 Pieces Per Package

4 Day(s) or more 106014.0M10X1.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)