Clamping Unit (Flange Type) (CP150)

Caution
Product Description
[Applications]
· Clamping the workpiece by pulling it in from below
[Features]
- Cylinder shape that minimizes tool interference.
Drawing

Product Specification
- Body: SCM440, high-frequency hardening, black oxide coating, polished finish
- Clamping nut: SCM440, hardening and tempering, black oxide coating
- Clamping screw: SCM435, hardening and tempering, black oxide coating
| Part number | Clamping force (kN) | Allowable tightening torque (N⋅m) | Weight (kg) |
|---|---|---|---|
| CP150-08040 | 8 | 8 | 0.3 |
| CP150-12063 | 15 | 22 | 1.4 |
| CP150-16080 | 25 | 50 | 3.3 |
[Accessories]
- Plain washer: 2 pcs.
Specifications Table
| Part number | D | H (+/- 0.01) | D1 | L | H1 | H2 | W | H3 | d | P | W1 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CP150-08040 | 40 | 40 | 22 | 46 | 20 | 20 | 65 | 10 | 9 | 50 | 4 |
| CP150-12063 | 60 | 63 | 32 | 69 | 33 | 30 | 95 | 15 | 13 | 75 | 6 |
| CP150-16080 | 80 | 80 | 44 | 91 | 40 | 40 | 130 | 20 | 17 | 100 | 8 |
Usage Example
Usage Examples
- For locations where positioning is required, please use the CP157-L taper bushing (reference type) for mounting.
- For locations where positioning is not required, please use the CP157-S taper bushing (standard type) for mounting.
■ Base plate hole drilling diagram

| Part number | d (H7) | Lf | M | P1 |
|---|---|---|---|---|
| CP150-08040 | 12 | 5.5 | M8 x 1.25 | 50 |
| CP150-12063 | 18 | 6.5 | M12 x 1.75 | 75 |
| CP150-16080 | 22 | 8 | M16 x 2 | 100 |
■ Base Plate Hole Pitch Tolerance

For locations requiring positioning (taper bushing reference type), please process the hole pitch tolerance as ±0.02.
Note: For locations where positioning is not required (taper bushing standard type), please process the hole pitch tolerance to ±0.1.
Usage Example

Tighten in the following order: 1 (taper clamp bolt reference type) → 2 (taper clamp bolt dia type) → 3 (clamp bolt) → 4 (clamp bolt).
Note: If the tightening order for the reference type is different, the repeatable positioning accuracy may not be achieved, so please be careful.

Repeatable positioning accuracy is 5 μm
No centering required, allowing for external setup of the jig