Clamp Pin (QLPD-X)

Part Number

Configured Part Number is shown.

 
Part Number
QLPD150-5X5-3.0
QLPD150-5X5-3.1
QLPD150-5X5-3.2
QLPD150-5X5-3.3
QLPD150-5X5-3.4
QLPD150-5X5-3.5
QLPD150-5X5-3.6
QLPD150-5X5-3.7
QLPD150-5X5-3.8
QLPD150-5X5-3.9
QLPD150-5X5-4.0
QLPD150-5X5-4.1
QLPD150-5X5-4.2
QLPD150-5X5-4.3
QLPD150-5X5-4.4
QLPD150-5X5-4.5
QLPD150-5X5-4.6
QLPD150-5X5-4.7
QLPD150-5X5-4.8
QLPD150-5X5-4.9
QLPD150-5X5-5.0
QLPD150-5X5-5.1
QLPD150-5X5-5.2
QLPD150-5X5-5.3
QLPD150-5X5-5.4
QLPD150-5X5-5.5
QLPD150-5X5-5.6
QLPD150-5X5-5.7
QLPD150-5X5-5.8
QLPD150-5X5-5.9
QLPD150-5X5-6.0
QLPD150-5X5-6.1
QLPD150-5X5-6.2
QLPD150-5X5-6.3
QLPD150-5X5-6.4
QLPD150-5X5-6.5
QLPD150-5X5-6.6
QLPD150-5X5-6.7
QLPD150-5X5-6.8
QLPD150-5X5-6.9
QLPD150-5X5-7.0
QLPD150-5X5-7.1
QLPD150-5X5-7.2
QLPD150-5X5-7.3
QLPD150-5X5-7.4
QLPD150-5X5-7.5
QLPD150-5X5-7.6
QLPD150-5X5-7.7
QLPD150-5X5-7.8
QLPD150-5X5-7.9
QLPD150-5X5-8.0
QLPD150-5X5-8.1
QLPD150-5X5-8.2
QLPD150-5X5-8.3
QLPD150-5X5-8.4
QLPD150-5X5-8.5
QLPD150-5X5-8.6
QLPD150-5X5-8.7
QLPD150-5X5-8.8
QLPD150-5X5-8.9
Part NumberVolume DiscountDays to ShipNominal of Thread M Applicable air intake clamp Connecting portion dimension D1
(mm)
Length
(mm)
Connecting portion dimension D2
(mm)
8 Day(s) or more M3×0.5QLPD150535
8 Day(s) or more M3×0.5QLPD15053.15
8 Day(s) or more M3×0.5QLPD15053.25
8 Day(s) or more M3×0.5QLPD15053.35
8 Day(s) or more M3×0.5QLPD15053.45
8 Day(s) or more M3×0.5QLPD15053.55
8 Day(s) or more M3×0.5QLPD15053.65
8 Day(s) or more M3×0.5QLPD15053.75
8 Day(s) or more M3×0.5QLPD15053.85
8 Day(s) or more M3×0.5QLPD15053.95
8 Day(s) or more M3×0.5QLPD150545
8 Day(s) or more M3×0.5QLPD15054.15
8 Day(s) or more M3×0.5QLPD15054.25
8 Day(s) or more M3×0.5QLPD15054.35
8 Day(s) or more M3×0.5QLPD15054.45
8 Day(s) or more M3×0.5QLPD15054.55
8 Day(s) or more M3×0.5QLPD15054.65
8 Day(s) or more M3×0.5QLPD15054.75
8 Day(s) or more M3×0.5QLPD15054.85
8 Day(s) or more M3×0.5QLPD15054.95
8 Day(s) or more M3×0.5QLPD150555
8 Day(s) or more M3×0.5QLPD15055.15
8 Day(s) or more M3×0.5QLPD15055.25
8 Day(s) or more M3×0.5QLPD15055.35
8 Day(s) or more M3×0.5QLPD15055.45
8 Day(s) or more M3×0.5QLPD15055.55
8 Day(s) or more M3×0.5QLPD15055.65
8 Day(s) or more M3×0.5QLPD15055.75
8 Day(s) or more M3×0.5QLPD15055.85
8 Day(s) or more M3×0.5QLPD15055.95
8 Day(s) or more M3×0.5QLPD150565
8 Day(s) or more M3×0.5QLPD15056.15
8 Day(s) or more M3×0.5QLPD15056.25
8 Day(s) or more M3×0.5QLPD15056.35
8 Day(s) or more M3×0.5QLPD15056.45
8 Day(s) or more M3×0.5QLPD15056.55
8 Day(s) or more M3×0.5QLPD15056.65
8 Day(s) or more M3×0.5QLPD15056.75
8 Day(s) or more M3×0.5QLPD15056.85
8 Day(s) or more M3×0.5QLPD15056.95
8 Day(s) or more M3×0.5QLPD150575
8 Day(s) or more M3×0.5QLPD15057.15
8 Day(s) or more M3×0.5QLPD15057.25
8 Day(s) or more M3×0.5QLPD15057.35
8 Day(s) or more M3×0.5QLPD15057.45
8 Day(s) or more M3×0.5QLPD15057.55
8 Day(s) or more M3×0.5QLPD15057.65
8 Day(s) or more M3×0.5QLPD15057.75
8 Day(s) or more M3×0.5QLPD15057.85
8 Day(s) or more M3×0.5QLPD15057.95
8 Day(s) or more M3×0.5QLPD150585
8 Day(s) or more M3×0.5QLPD15058.15
8 Day(s) or more M3×0.5QLPD15058.25
8 Day(s) or more M3×0.5QLPD15058.35
8 Day(s) or more M3×0.5QLPD15058.45
8 Day(s) or more M3×0.5QLPD15058.55
8 Day(s) or more M3×0.5QLPD15058.65
8 Day(s) or more M3×0.5QLPD15058.75
8 Day(s) or more M3×0.5QLPD15058.85
8 Day(s) or more M3×0.5QLPD15058.95

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)