Resin Grating

Brand :
SUGITA_ACE
Caution
Product Description
·This product should be used for indoor drain covers, etc.
[Cautions]
·Non-standard lengths and curves can be produced with 6 mm, 4 mm, and 0 mm joiners.
·Insert the joiners into the joiner insertion groove on the back of the main body, and connect the required number of joiners.
For curves, insert a 0 mm or 4 mm joiner (not included) inside to connect the curves.
[Color Variations]
Ivory, brown, blue
* Overall height difference of rubber of each type ±0.5 mm.