Round Plastic Guide Rollers (GRL-P-U-SUS)

Brand :
IMAO
Caution
Product Description
[Features]
• Low noise thanks to plastic construction
Arc-Shaped Plastic Guide Rollers
The plastic body provides silent running. Heat-resistant temperature 105°C. Ideal as rollers for various sliding doors and carriers, etc.
2 types: GRL-P-U-SUS (Without Stud) and GRL-M-P-U-SUS (With Stud).
GRL-P-U-SUS (Without Stud) Details

GRL-P-U-SUS (Without Stud)
- Main body: polyacetal, white
- Bearing: SUS440C

GRL-P-U-SUS (Without Stud) dimensional drawing (mm)
| Part Number | D | L | d | B | Bearing No. | Allowable Load (N) | Mass (g) |
|---|---|---|---|---|---|---|---|
| GRL1304P-U-SUS | 13 | 5 | 4 | 4 | SMR104ZZ | 49 | 1.7 |
| GRL1404P-U-SUS | 14 | 1.8 | |||||
| GRL1805P-U-SUS | 18 | 5 | 695HZZ | 68.6 | 3.1 | ||
| GRL1905P-U-SUS | 19 | 3.3 | |||||
| GRL1906P-U-SUS | 19 | 6 | 6 | 5 | 696HZZ | 98 | 4.5 |
| GRL2006P-U-SUS | 20 | 4.8 | |||||
| GRL2406P-U-SUS | 24 | 5.9 | |||||
| GRL2506P-U-SUS | 25 | 6.2 | |||||
| GRL3008P-U-SUS | 30 | 9 | 8 | 7 | 608HZZ | 196 | 15.1 |
| GRL3508P-U-SUS | 35 | 17.9 |
GRL-P-U-SUS (Without Stud) specifications chart (mm)
GRL-M-P-U-SUS (With Stud) Details

GRL-M-P-U-SUS (With Stud)
- Main body: polyacetal, white
- Bearing: SUS440C
- Stud: SUS303

GRL-M-P-U-SUS (With Stud) dimensional drawing (mm)
| Part Number | D | L | d | B | M | L1 | D1 | T | W | Bearing No. | Allowable Load (N) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GRL13M4P-U-SUS | 13 | 5 | 4 | 4 | M4 × 0.7 | 5 | 6 | 1.5 | 2 | SMR104ZZ | 49 | 2.6 |
| GRL14M4P-U-SUS | 14 | 2.8 | ||||||||||
| GRL18M4P-U-SUS | 18 | 5 | 7 | 2.5 | 695HZZ | 68.6 | 4.4 | |||||
| GRL19M4P-U-SUS | 19 | 4.6 | ||||||||||
| GRL19M6P-U-SUS | 19 | 6 | 6 | 5 | M6 × 1 | 8 | 8 | 1.5 | 3 | 696HZZ | 98 | 7.2 |
| GRL20M6P-U-SUS | 20 | 7.4 | ||||||||||
| GRL24M6P-U-SUS | 24 | 8.5 | ||||||||||
| GRL25M6P-U-SUS | 25 | 8.9 | ||||||||||
| GRL30M6P-U-SUS | 30 | 9 | 8 | 7 | 10.2 | 2 | 5 | 608HZZ | 196 | 19.4 | ||
| GRL35M6P-U-SUS | 35 | 22.2 |
GRL-M-P-U-SUS (With Stud) specifications chart (mm)