Bellows-Sealed Compact Linear Feedthrough

Bellows-Sealed Compact Linear Feedthrough

A manually operated, space-saving vacuum linear feed-through with built-in in-house welded bellows.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ILC-34-10

 
Part Number
ILC-34-10
Part NumberVolume DiscountDays to Ship
24 Day(s) or more

Loading...

  1. 1

Basic Information

Introduction Machine Type Straight Line Introduction Apparatus Flange Type CF/ICF Flange Size (Nominal) 34
Straight Line Introduction Machine Stroke(mm) 10 Operating Pressure (Reference Value)(Pa) 1.0×10-8 Baking temperature(℃) 150
Helium Leak Volume 1x10-10Pa m3/s

Please check the type/dimensions/specifications of the part ILC-34-10 in the Bellows-Sealed Compact Linear Feedthrough series.