• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Bellows-Sealed Linear Feedthrough Manual Type (ILD-M)

Bellows-Sealed Linear Feedthrough Manual Type (ILD-M)

The product has built-in in-house welded bellows, and can achieve a driving precision of 0 to 100 mm.
The product lineup includes both manual and motor-driven varieties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ILD-40M10

 
Part Number
ILD-40M10
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Introduction Machine Type Straight Line Introduction Apparatus Flange Type CF/ICF Flange Size (Nominal) 70
Straight Line Introduction Machine Stroke(mm) 100 Operating Pressure (Reference Value)(Pa) 1.0×10-8 Baking temperature(℃) 250
Driving method Manual Helium Leak Volume 1x10-10Pa and m3/s or Less Position Detection Scale (Unit 1mm)
Transmission Load(kgf) 30 Specifications Materials Used: Body SUS304 / Bellows SUS316L

Please check the type/dimensions/specifications of the part ILD-40M10 in the Bellows-Sealed Linear Feedthrough Manual Type (ILD-M) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)