Compact Rotary Feedthrough (IRC)

Compact Rotary Feedthrough (IRC)

A bellow style rotary drive that can make continuous 360° rotations.
A rotation life of 100,000 rotations is guaranteed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IRC-70

 
Part Number
IRC-70
Part NumberVolume DiscountDays to Ship
24 Day(s) or more

Loading...

  1. 1

Basic Information

Introduction Machine Type Rotation Introduction Machine Flange Type CF/ICF Flange Size (Nominal) 70
Operating Pressure (Reference Value)(Pa) 1.0×10-5 Baking temperature(℃) 150 Helium Leak Volume 1x10-10Pa m3/s
Maximum Rotation Speed 100RPM (Torque 10kgf cm) Specifications Rotation Lock Possible

Please check the type/dimensions/specifications of the part IRC-70 in the Compact Rotary Feedthrough (IRC) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)