Magnetic Linear Rotary Feedthrough (MFL)

Magnetic Linear Rotary Feedthrough (MFL)

Uses samarium-cobalt magnet for high torque.
By using a permanent magnet and replacing the bearing, it can be used as a semi-permanent magnet.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MFL-70-1000

 
Part Number
MFL-70-1000
Part NumberVolume DiscountDays to ShipBaking Temperature (Details)
36 Day(s) or more With Magnet

Loading...

  1. 1

Basic Information

Introduction Machine Type Rotation Introduction Machine Flange Type CF/ICF Flange Size (Nominal) 70
Straight Line Introduction Machine Stroke(mm) 1000 Operating Pressure (Reference Value)(Pa) 1.0×10-5 Baking temperature(℃) 120
Driving method Manual Helium Leak Volume 1x10-10Pa m3/s Specifications Allowable Velocity: MAX100mm/s

Please check the type/dimensions/specifications of the part MFL-70-1000 in the Magnetic Linear Rotary Feedthrough (MFL) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)