Bellows-Sealed Shutter

Bellows-Sealed Shutter

Uses a butterfly valve and folding shutter for wide visibility.
Proven results in protecting view ports.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCS-70

 
Part Number
RCS-70
Part NumberVolume DiscountDays to Ship
24 Day(s) or more

Loading...

  1. 1

Basic Information

Introduction Machine Type Shutter for Seal Flange Type CF/ICF Flange Size (Nominal) 70
Operating Pressure (Reference Value)(Pa) 1.0×10-8 Baking temperature(℃) 150 Helium Leak Volume 1x10-10Pa m3/s
Specifications Opening and Closing Range: 90°

Please check the type/dimensions/specifications of the part RCS-70 in the Bellows-Sealed Shutter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)