• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.

Adjuster Pad (KC-2713P)

Part Number

Configured Part Number is shown.

KC-2713P-9M

Part Number
KC-2713P-9M
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Nylon Swivel Angle θ(deg) 10
Height Adjusting Handle No Body Material Steel Main Body Surface Treatment Nickel Plating/Polishing
Thread Length L1(mm) 75 Main Body Height E(mm) 120 Nominal of Thread M(mm) 12
Properties Standard Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part KC-2713P-9M in the Adjuster Pad (KC-2713P) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)