• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 to 17:00 (MYT) 19/8/2018. We apologize for the inconvenience.

Adjuster Pad (KC-1280)

Part Number

Configured Part Number is shown.

KC-1280-40-2

Part Number
KC-1280-40-2
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Body Material Stainless Steel Main Body Surface Treatment Polishing Width W(mm) 17
Thread Length L1(mm) 50 Main Body Height E(mm) 70 Nominal of Thread M(mm) 10
Properties Standard Swivel Mechanism No

Please check the type/dimensions/specifications of the part KC-1280-40-2 in the Adjuster Pad (KC-1280) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)