(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 21:30 (MYT) 29/3/2020. We apologize for the inconvenience.

Big anchor ALC dedicated special plastic【20-24 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BA-1/2B
BA-3/8B
BA-5/16
BA-8B
BA-10B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipBolt Diameter Dia.
(mm)
Full Length
(mm)
Pilot Hole Dia.
(mm)

20 Pieces Per Package

4 Day(s) or more W1/2167016

20 Pieces Per Package

4 Day(s) or more W3/8146014

24 Pieces Per Package

4 Day(s) or more W5/16125911.5

24 Pieces Per Package

4 Day(s) or more M8125911.5

20 Pieces Per Package

4 Day(s) or more M10146014

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)