Sign NAC-304

Part Number

Configured Part Number is shown.

NAC-304

 
Part Number
NAC-304
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Form of Use Hang Shape Vertical
Size (Shorter Side)(mm) 60 Size (Longer Side)(mm) 200 Adhesive, Tape None
Material Acrylic Content Open (front)/Closed (back)

Please check the type/dimensions/specifications of the part NAC-304 in the Sign NAC-304 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)