Sign NB-4

Part Number

Configured Part Number is shown.

 
Part Number
NB-4-1CR
NB-4-1GL
NB-4-2CR
NB-4-2GL
NB-4-3CR
NB-4-3GL
NB-4-4CR
NB-4-4GL
NB-4-5CR
NB-4-5GL
NB-4-6CR
NB-4-6GL
NB-4-7CR
NB-4-7GL
NB-4-8CR
NB-4-8GL
NB-4-9CR
NB-4-9GL
NB-4-10CR
NB-4-10GL
NB-4-11CR
NB-4-11GL
NB-4-12CR
NB-4-12GL
NB-4-13CR
NB-4-13GL
Part NumberVolume DiscountDays to ShipApplication Shape Color・Finish Content
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeChromePowder Room
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeGoldPowder Room
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeChromeThe restroom
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeGoldThe restroom
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeChromeTOILET
5 Day(s) or more Powder Room, Dressing Room, TOILET[Horizontal] Horizontal TypeGoldTOILET
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromePresident's office
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldPresident's office
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeOffice
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldOffice
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeDrawing Room
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldDrawing Room
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeBathroom
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldBathroom
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeOFFICE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldOFFICE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromePRIVATE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldPRIVATE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeTELEPHONE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldTELEPHONE
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeChromeMembers Only (horizontal)
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal] Horizontal TypeGoldMembers Only (horizontal)
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)VerticalChromeMembers Only (vertical)
5 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)VerticalGoldMembers Only (vertical)
5 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etc[Horizontal] Horizontal TypeChromeNO SMOKING
3 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etc[Horizontal] Horizontal TypeGoldNO SMOKING

Loading...

  1. 1

Basic Information

Form of Use Double-sided tape or wood screw Size (Shorter Side)(mm) 45 Size (Longer Side)(mm) 170
Adhesive, Tape None Material Brass Specifications Replacement Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)