Sign NB-5

Part Number

Configured Part Number is shown.

 
Part Number
NB-5-1GL
NB-5-1HL
NB-5-2GL
NB-5-2HL
NB-5-3GL
NB-5-3HL
NB-5-4GL
NB-5-4HL
NB-5-5GL
NB-5-5HL
NB-5-6GL
NB-5-6HL
Part NumberVolume DiscountDays to ShipApplication Color・Finish Content Specifications
3 Day(s) or more Guidance, Arousing Statement and so onGold FinishPushFrame: Chrome Finish
3 Day(s) or more Guidance, Arousing Statement and so onHair line finishPushFrame: Pure Gold Finish
3 Day(s) or more Guidance, Arousing Statement and so onGold FinishPullFrame: Chrome Finish
3 Day(s) or more Guidance, Arousing Statement and so onHair line finishPullFrame: Pure Gold Finish
3 Day(s) or more Guidance, Arousing Statement and so onGold FinishExitFrame: Chrome Finish
3 Day(s) or more Guidance, Arousing Statement and so onHair line finishExitFrame: Pure Gold Finish
3 Day(s) or more Guidance, Arousing Statement and so onGold FinishEntranceFrame: Chrome Finish
3 Day(s) or more Guidance, Arousing Statement and so onHair line finishEntranceFrame: Pure Gold Finish
3 Day(s) or more Guidance, Arousing Statement and so onGold FinishDeadlineFrame: Chrome Finish
3 Day(s) or more Guidance, Arousing Statement and so onHair line finishDeadlineFrame: Pure Gold Finish
5 Day(s) or more Door-relatedGold FinishAutomatic doorFrame: Chrome Finish
3 Day(s) or more Door-relatedHair line finishAutomatic doorFrame: Pure Gold Finish

Loading...

  1. 1

Basic Information

Form of Use Double-sided Tape Shape Round Shape Size (Round)(Ø) 47
Adhesive, Tape Available Material Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)