(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Teak Signs NP-13N (NP-13N-6WH)

Part Number

Configured Part Number is shown.

NP-13N-6WH

 
Part Number
NP-13N-6WH
Part NumberVolume DiscountDays to ShipColor・Finish Content
6 Day(s) or more White6

Loading...

  1. 1

Basic Information

Application Character (Font size of Roman characters, Numbers, Hiragana, Symbols) Form of Use Double-sided Tape Shape Horizontal Type
Size (Shorter Side)(mm) 20 Size (Longer Side)(mm) 40 Adhesive, Tape Available
Material ABS

Please check the type/dimensions/specifications of the part NP-13N-6WH in the Teak Signs NP-13N series.

Products like this...

Part Number
NP-13N-11WH
NP-13N-12WD
NP-13N-12WH
NP-13N-7WD
NP-13N-7WH
NP-13N-8WD
Part NumberVolume DiscountDays to ShipColor・Finish Content
6 Day(s) or more White11
6 Day(s) or more Woody Texture12
6 Day(s) or more White12
6 Day(s) or more Woody Texture7
6 Day(s) or more White7
6 Day(s) or more Woody Texture8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)