• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Anywhere Sign NS-4

Part Number

Configured Part Number is shown.

 
Part Number
NS-4-1
NS-4-2
NS-4-3
NS-4-4
NS-4-5
Part NumberVolume DiscountDays to ShipApplication Content
3 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)PRIVATE
3 Day(s) or more Powder Room, Dressing Room, TOILETThe restroom
3 Day(s) or more Powder Room, Dressing Room, TOILETTOILET
3 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Office
5 Day(s) or more PlainPlain

Loading...

  1. 1

Basic Information

Form of Use Base + Double Sided Tape anywhere Shape Horizontal Type Size (Shorter Side)(mm) 46
Size (Longer Side)(mm) 166 Adhesive, Tape Available Material Stainless Steel
Color・Finish Hair line finish Specifications The frame is silver gloss paint finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)