• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toilet Marker NS-350

Part Number

Configured Part Number is shown.

 
Part Number
NS-350-1
NS-350-2
Part NumberVolume DiscountDays to ShipSize (Shorter Side)
(mm)
Content
5 Day(s) or more 37Men
5 Day(s) or more 50Women

Loading...

  1. 1

Basic Information

Application Powder Room, Dressing Room, TOILET Form of Use Double-sided Tape Shape Character/Symbol Type
Size (Longer Side)(mm) 100 Adhesive, Tape Available Material Stainless Steel
Color・Finish Hair line finish

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)