Toilet Marker NS-351

Part Number

Configured Part Number is shown.

 
Part Number
NS-351-1
NS-351-2
Part NumberVolume DiscountDays to ShipSize (Shorter Side)
(mm)
Content
5 Day(s) or more 44Men
5 Day(s) or more 47Women

Loading...

  1. 1

Basic Information

Application Powder Room, Dressing Room, TOILET Form of Use Double-sided Tape Shape Character/Symbol Type
Size (Longer Side)(mm) 100 Adhesive, Tape Available Material Stainless Steel
Color・Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)