Floor Number Display Board PH01

Part Number

Configured Part Number is shown.

 
Part Number
214-450
214-451
214-452
214-453
214-454
214-455
214-456
214-457
214-458
214-459
214-460
Part NumberVolume DiscountDays to ShipSize H
(mm)
Size W
(mm)
Listed
5 Day(s) or more 153960
5 Day(s) or more 150551
5 Day(s) or more 150972
5 Day(s) or more 151833
5 Day(s) or more 1501004
5 Day(s) or more 150865
5 Day(s) or more 153936,9
5 Day(s) or more 150937
5 Day(s) or more 153858
5 Day(s) or more 150108B
5 Day(s) or more 9169F

Loading...

  1. 1

Basic Information

Type Hallway and Gate Foyer / Door Types Plate for Stair Display Color Satin Silver
Material ABS Finish Powder Coating Size D(mm) 13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)