• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

5 x 8 brown flat bracket threaded hole for shelf dowel 5 φ holes【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

AP1457B

Part Number
AP1457B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Color Brown Size(mm) 5×7 Material Plastic
Load Capacity(kg) 80

Please check the type/dimensions/specifications of the part AP1457B in the 5 x 8 brown flat bracket threaded hole for shelf dowel 5 φ holes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)