(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Rooty cut CA/CAS type main body cast-in type【15 Pieces Per Package】

Part Number

Configured Part Number is shown.

CUT20CA

 
Part Number
CUT20CA
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

15 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Chromate
Thread Diameter (Outder Diameter) M20 Full Length(mm) 80 Thread Length(mm) 30
Sales Unit Box/package O.D.(mm) 25.5

Please check the type/dimensions/specifications of the part CUT20CA in the Rooty cut CA/CAS type main body cast-in type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)