• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rooty set D/BS type sleeve cast-in type【1-20 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CUT38S
CUT48S
CUT58S
Part NumberVolume DiscountDays to ShipType Material Surface Treatment Thread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Sales Unit Maximum Operating Thickness
(mm)
O.D.
(mm)
Applicable anchor screw diameter Specifications
6 Day(s) or more Knock-in bar---200-Low Quantity (can be purchased from one)--M10、W3/8Knock-in bar for routine setting
6 Day(s) or more Knock-in bar---225-Low Quantity (can be purchased from one)--M12、W1/2Knock-in bar for routine setting
6 Day(s) or more Knock-in bar---260-Low Quantity (can be purchased from one)--M16、W5/8Knock-in bar for routine setting

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)