• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bright Chromate Wide Shelf Bracket

Part Number

Configured Part Number is shown.

 
Part Number
45485811
45485812
45485813
45485814
Part NumberVolume DiscountDays to ShipA (Length)
(mm)
5 Day(s) or more 300
5 Day(s) or more 250
5 Day(s) or more 200
5 Day(s) or more 150

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware B (Width)(mm) 32
C (Thickness)(mm) 4.5 Bis Diameter Used(mm) 4.1 Material Iron-Shaped Steel, Steel Plate SPHC
Finish Bright chromate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)