Hanger bolt FF-4

Part Number

Configured Part Number is shown.

FF-4-M4X25

 
Part Number
FF-4-M4X25
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other woodworking screws Thread Nominal (M) 4 Length 25
Material Iron Surface Treatment Chromate Plating Mounting Hole Shape No
Sales Unit Box/package

Please check the type/dimensions/specifications of the part FF-4-M4X25 in the Hanger bolt FF-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)