(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Chemical anchor R type short

Chemical anchor R type short

Uses denatured vinyl ester resin that does not make use of substances regulated by revisions (effective November 1, 2014) to the Industrial Safety and Health Act of Japan by the Ministry of Health, Labor and Welfare of Japan or the 13 volatile organic compounds (VOC) that can cause sick house syndrome. Produces no offensive styrene odor whatsoever during assembly.
Can be quickly and easily assembled thanks to the anchor reinforcing bar embedding machine having been changed from a conventional hammer drill (rotation and strike assembly) to an electric drill (rotation assembly).
Can be assembled underwater (using rotation and strike assembly as the assembly method).
* The photo depicts a standard size unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

R-16SN

Part Number
R-16SN
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Bonded anchor Capacity(cm3) 14 Capsule diameter(mm) 15
Capsule length(mm) 80

Please check the type/dimensions/specifications of the part R-16SN in the Chemical anchor R type short series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)